19'' fan 1 U

Image for 19'' fan 1 U from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mechanical strain relief for mains cables
  • Can be adapted to subracks
  • Contact protection in accordance with DIN EN ISO 13857

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Fans
Voltage
 
Catalog Number Power consumption (W) Airflow volume (m³/h) Number of fans Voltage
Catalog Number Power consumption (W) Airflow volume (m³/h) Number of fans Voltage
45.0 440.0 3 230 VAC
90.0 845.0 6 230 VAC
46.5 440.0 3 115 VAC
93.0 845.0 6 115 VAC
24.0 506.0 3 24 VDC
48.0 970.0 6 24 VDC