Rear Hood (PropacPRO)

Image for PropacPRO, Rear Hood from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • All accessories for propacPRO

    Product family:

    PropacPRO

    Note:

    To fit the rear hood, feet must be fitted to the rear panel; please order separately

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number D mm C mm A mm Qty E mm B mm Height U Width HP
Catalog Number D mm C mm A mm Qty E mm B mm Height U Width HP
145,9 213,0 246.0 1 piece 64.0 230.0 3 42
145,9 319,7 352.7 1 piece 64.0 336.7 3 63
145,9 426,4 459.4 1 piece 64.0 443.4 3 84
190,4 319,7 352.7 1 piece 108.5 336.7 4 63
190,4 426,4 459.4 1 piece 108.5 443.4 4 84