EuropacPRO kit, heavy, unshielded, with front handles

Image for EuropacPRO kit, heavy, unshielded, with front handles from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Supplied as space-saving flat-pack
  • Subrack with side panel type H ("heavy"), 19" bracket is firmly fixed to side panel (tox-cold welded)
  • Rear horizontal rail for backplane mounting with insulation strip
  • Horizontal rail type "heavy"
  • Shock and Vibration resistance up to 5 g
  • IP 20, in accordance with IEC 60529
  • Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Installed load up to 15 kg
  • Version with front handles

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 15 kg

    Shock/vibration:

    Up to 5 g

    Design:

    EuropacPRO, Heavy

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth D mm Depth D1 mm Height U Width HP
Catalog Number Depth D mm Depth D1 mm Height U Width HP
175.0 175 3 84
235.0 175, 235 3 84
295.0 175/235/295 3 84
355.0 175, 235, 295, 355 3 84
175.0 175 6 84
235.0 175, 235 6 84
295.0 175/235/295 6 84
355.0 175/235/295/355 6 84