Side Panel, type "R", rugged (EuropacPro)

Image for EuropacPRO side panel, rugged from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Side panel, Al 3 mm, tox‐cold welded with 19" Al bracket, 3.5 mm with handle hole, clear passivated, front anodised; please order front handles separately
  • with holes for handle
  • For high mechanical loading up to 25 g (vibration resistance, shock and vibration requirements e.g. IEC 61587‐DL 3)
  • 19" bracket is fixed firmly to side panel (tox-cold welded)
  • EMC shielding concept for front/rear with EMC textile gasket

    Product family:

    EuropacPRO

    Note:

  • Other dimensions on request
  • Please order screws for mounting horizontal rails and top cover/base plate separately
  • 4 EMC stainless steel contact strips per subrack are necessary, please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Qty Height U
Catalog Number Depth mm Qty Height U
175.0 PU 1 pair 3
235.0 PU 1 pair 3
275.0 PU 1 pair 3
277.75 PU 1 pair 3
295.0 PU 1 pair 3
355.0 PU 1 pair 3
175.0 PU 1 pair 6
277.75 PU 1 pair 6
235.0 PU 1 pair 6
275.0 PU 1 pair 6
295.0 PU 1 pair 6
355.0 PU 1 pair 6