Side Panel, type "F", flexible (EuropacPro)

Image for EuropacPRO, Side Panels, Type F from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Versions for EMC sealing (stainless steel or textile) side panels type F, 19" bracket, corner profile, EMC sealing, wall mounting, side panel linking, handles, panel fitting

    Product family:

    EuropacPRO

    Note:

    Further components for construction of a shielded or unshielded subrack: 19" bracket, corner profile; Horizontal rails; Guide rails; Cover plates; Rear/front; Handles; EMC shielding; Internal assemblies

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Qty Description Description Height U
Catalog Number Depth mm Qty Description Description Height U
175.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
235.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
275.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
277.75 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
295.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
355.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
415.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
475.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 3
235.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 4
295.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 4
175.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 4
355.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 4
415.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 4
475.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 4
175.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
235.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
275.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
277.75 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
295.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
355.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
415.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
475.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
970.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 6
175.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 9
235.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 9
295.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 9
355.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 9
415.0 1 piece Side panel without 19" bracket,Al, 2 mm, passivated, please order 19“ bracket and corner profile separately 9