Air baffle without front panel (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro)

Image for Air baffle without front panel from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Cover is pushed into the guide rail
  • To cover unused slots in systems

    Product family:

  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • EuropacPRO
  • Note:

    280 mm deep cover plates available on request

    Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Height U Width HP Depth mm Description Description Qty
Catalog Number Height U Width HP Depth mm Description Description Qty
3 4 160.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
3 4 220.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
6 4 160.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
6 4 220.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
3 8 160.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
3 8 220.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
6 8 160.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
6 8 220.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
3 12 160.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
3 12 220.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
6 12 160.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece
6 12 220.0 Air baffle Al, 1 mm, incl. fixing material kit; prevents an air short circuit in unused slot positions; is pushed into the groove of the guide rail 1 piece