Front panel kit with spring loading

Image for Front panel kit with spring loading from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Front panel (reinforced with diecast endpiece), IEA handle with spring loading; includes handles, gasketing and fixing materials kit

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Material
 
Catalog Number Material Description Height U Width HP
Catalog Number Material Description Height U Width HP
St Stainless steel, with AdvancedTCA IEA handle (plunger type) 8 6
St Stainless steel, with AdvancedTCA IEA handle (lever type) 8 6
Al Al extrusion, 1 mm, with AdvancedTCA IEA handle (plunger style) 8 6
Al Al extrusion, 1 mm, with AdvancedTCA IEA handle (lever style) 8 6