AdvancedTCA 450/40 series, 2 slot, AC

Image for AdvancedTCA 450/40 series, 2 slot, AC from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • Prepared for one shelf alarm panel and two Schroff shelf managers with Pigeon Point ShMM 500 for bussed IPMB
  • Input voltage 100 ... 240 VAC input voltage, two redundant power entry modules (PEMs) each 1200 W (1000 W at 110 V), optionally equipped with 2 redundant DC PEMs
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • 40 G backplane with 2 slots, 15‐way connected fabric interface
  • UL recognized
  • Rear I/O on all slots

    Power type:

    AC

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Catalog Number Air flow Depth mm Number of slots Backplane type Color Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Catalog Number Air flow Depth mm Number of slots Backplane type Color Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Right to left 385.0 2 15x connected fabric interface with hub/hub configuration, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot 85 VAC ... 264 VAC 3 84
Right to left 385.0 2 15x connected fabric interface with node/node configuration, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot 85 VAC ... 264 VAC 3 84