Voltage keying/coding pin for PMC mezzanine boards

Image for Voltage keying/coding pin for PMC mezzanine boards from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60827-026
Back To Product
  • To prevent accidental damage when fitting mezzanine boards, keying/coding pins are bolted to the VMEbus boards to distinguish between 3.3 V and 5 V operation. The mezzanine boards have a hole drilled in the appropriate position. The keying/coding pin thus ensures that only mezzanine boards with the same operating voltage can be inserted. For double‐height euroboards 2 pieces are required.

    Specification:

    PMC Mezzanine, IEEE P1386

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in he stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty 1 piece (SPQ 10)
Delivery is exclusively made in Standard Pack Quantity (SPQ) 10
Material St, zinc-plated
Description Keying/coding pin 5 V / 3.3 V