SCHUKO Socket strips, 6 sockets, 19", with power measurement readout on local display

Image for SCHUKO Socket strips, 6 sockets, 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60110-294
Back To Product
  • Integrated measurement and display via local display unit
  • Socket strips with Schuko sockets
  • Mounting height 1 U
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Horizontal and vertical mounting

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    SCHUKO

    Control function:

    metered

    Input Cable:

    SCHUKO / UTE plug

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 44.0
Length mm 438.5
Number of Sockets 6
Height U 1

Delivery Comprises:

Item Quantity Description
1 1 Al extrusion, 1 U, anodised, to accept the sockets and display
2 Socket inserts, PA, for type and quantity see Order information
3 2 Endpiece, PA, RAL 7035
4 1 Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm², with SCHUKO/UTE connector, PVC, encapsulated
5 2 Mounting angle, PA, RAL 7035
7 1 User manual

Accessories

Item
Thmbnail Image Mounting plate for mounting of two socket strips side by side for vertical mounting, St, 2 mm, height 70 mm, depth 135 mm, PU 2 pieces 23130-010 Add Item to Project List add item to project list
Thmbnail Image Mounting bracket for one socket strip for vertical mounting, St, 2 mm, PU 2 pieces 20110-068 Add Item to Project List add item to project list