Aesthetic Design Elements, silver, 5 mm heat fin height, for embedded NUC case

Image for Aesthetic Design Elements, silver, 5 mm heat fin height, for embedded NUC case from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  24830-012
Back To Product
  • Designs created to compliment the various heat fin dimensions
  • Compatible with Interscale C enclosures

    Individual Component Type:

    Design Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Color
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty PU 2 pieces
Color Silver (RAL 9006)
Description For embeddec NUC case
For case width [mm] 112.0
Heat fin height [mm] 5