Aesthetic Design Elements, red, 5 mm heat fin height, for embedded NUC case

Image for Aesthetic Design Elements, red, 5 mm heat fin height, for embedded NUC case from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  24830-011
Back To Product
  • Designs created to compliment the various heat fin dimensions
  • Compatible with Interscale C enclosures

    Individual Component Type:

    Design Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Color-defining
Configuration-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty PU 2 pieces
Color Red (RAL 3027)
Description For embeddec NUC case
For case width [mm] 112.0
Heat fin height [mm] 5