Close
Aesthetic Design Elements, blue, 5 mm heat fin height, for embedded NUC case

Technical Data
Qty | PU 2 pieces |
Color | Blue (RAL 5010) |
Description | For embeddec NUC case |
For case width [mm] | 112.0 |
Heat fin height [mm] | 5 |
Connect With Us