Adhesive base

Image for Adhesive base from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24827-005
Back To Product
  • Self-adhesive base acts as spacer. The component to be fixed is attached to the base with the screw
  • For individually fixing e.g. PCBs or smaller components
  • Fixes onto mounting plate or direct onto bottom of case

    Product family:

    Interscale M

    Type:

    Individual Components

    Individual Component Type:

    Board Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Height mm 5.0
Qty PU 10 pieces

Delivery Comprises:

Item Quantity Description
1 10 Adhesive base, plastic, 19 x 19 mm
2 10 Screw, Torx T8
3 10 Washer, A2.7
4 1 User manual

Accessories

Item