Frame Type Plug-In Unit PRO Kit, Shielded, Perforated, 1 Connector, 3 U, 28 HP, 167 mm
- Cover plate with perforation, for guide rails (airflow approx. 60 %)
- Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
- Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cassette
- Type: Frame Type Plug-in Units PRO
- Handle Type: Trapezoid
- Rack Height: 3 U
- Rack Width: 28 HP
- Depth: 167 mm
- EMC Shielding: Yes
- EMC Gasket Type: Textile
- Rear Panel Type: Single Connector Cut-Out
- Cover Plate Type: Cover Plate with Perforation for Guide Rails
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Cooling: Perforated
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats; pair panel with one cutout for one connector.
To fit further boards without rear connector, guide rail (part no. 24812‐301) and 'Board fixing from slot 2' (part no. 24812‐301 + screw part no. 24560‐178) are required, 2 guide rails, 2 rear panel holders and board fixing for slot 1 and one slot 2 are already included.
Please order guide rails separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, U profile anodised, rear conductive, alignment pin pressed-in | 1 | |
2 | Handle, grey, PC (Lexan), RAL 7035, UL 94 V-0, EN 45545-2, R22 - R24, HL3 | 1 | |
3a | Rear panel, St, zinc-plated, 1.5 mm, with cut-out for one connector, incl. PCB fixing (slot 1) | 1 | |
4 | Side panel, Al extrusion, colourless passivated, with groove for one PCB | 2 | |
5a | Cover plate, St, zinc-plated, 1.0 mm, with perforation | 2 | |
6 | EMC sealing (textile) | 1 | |
7 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.