Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit PRO Kit, Unshielded, Perforated, Multiple Connectors, 3 U, 28 HP, 227 mm

  • Cover plate with perforation, for guide rails (airflow approx. 60 %)
  • Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
  • Rear panel with cut-outs for multiple connectors
More

Catalog #:

24812-378
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cassette
  • Type: Frame Type Plug-in Units PRO
  • Handle Type: Trapezoid
  • Rack Height: 3 U
  • Rack Width: 28 HP
  • Depth: 227 mm
  • EMC Shielding: No
  • Rear Panel Type: Multiple Connector Cut-Out
  • Cover Plate Type: Cover Plate with Perforation for Guide Rails
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Anodized
  • Cooling: Perforated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

guide rail
Frame Type Plug-In Unit Guide Rail, 5 Pairs
Catalog #: 24812-101
board fixing
Frame Type Plug-In Unit PCB Mounting Support from Slot 2 on, 5 Pairs
Catalog #: 24812-301
rear panel fastener
Frame Type Plug-In Unit Rear Panel Fastener, 5 Pairs
Catalog #: 24812-401

Recommended products

sleeves
Sleeves for M2.5, Brass Nickel Plated; 100 pieces
Catalog #: 21100-660
sleeves
Sleeves for M2.5, Stainless Steel; 100 pieces
Catalog #: 21100-662
21100-591.146.tif image
Sleeves for M2.5, Plastic, Black; 100 pieces
Catalog #: 21100-591
21100-885#886.tif image
Sleeves for M2.5, Brass, Black; 100 pieces
Catalog #: 21100-886
handle static
Static Handle Plastic in Trapezoid Form, Black, 28 HP
Catalog #: 20808-089

ADDITIONAL PRODUCT DETAILS

Frame type plug-in unit, non-shielded, perforated top / bottom cover, rear panel with cutout for more connectors.

To fit further boards without rear connector, guide rail (part no. 24812‐301) and 'Board fixing from slot 2' (part no. 24812‐301 + screw part no. 24560‐178) are required, 2 guide rails, 2 rear panel holders and board fixing for slot 1 and one slot 2 are already included.

Please order guide rails separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, anodised, cut edges plain 1
2 Handle, grey, PC (Lexan), RAL 7035, UL 94 V-0, EN 45545-2, R22 - R24, HL3 1
3b Rear panel, St, zinc-plated, 1.5 mm, with cut-out for multiple connectors, incl. PCB fixing (slots 1 and 2), incl. 2 guide rails 1
3c Rear panel fastener 2
4 Side panel, Al extrusion, colourless passivated, with groove for one PCB 2
5a Cover plate, St, zinc-plated, 1.0 mm, for guide rails, with perforation 2
6 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.