Frame Type Plug-In Unit PRO Kit, Unshielded, Perforated, Multiple Connectors, 3 U, 42 HP, 167 mm
- Cover plate with perforation, for guide rails (airflow approx. 60 %)
- Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
- Rear panel with cut-outs for multiple connectors
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cassette
- Type: Frame Type Plug-in Units PRO
- Handle Type: Trapezoid
- Rack Height: 3 U
- Rack Width: 42 HP
- Depth: 167 mm
- EMC Shielding: No
- Rear Panel Type: Multiple Connector Cut-Out
- Cover Plate Type: Cover Plate with Perforation for Guide Rails
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Cooling: Perforated
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Frame type plug-in unit, non-shielded, perforated top / bottom cover, rear panel with cutout for more connectors.
To fit further boards without rear connector, guide rail (part no. 24812‐301) and 'Board fixing from slot 2' (part no. 24812‐301 + screw part no. 24560‐178) are required, 2 guide rails, 2 rear panel holders and board fixing for slot 1 and one slot 2 are already included.
Please order guide rails separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, Al, 2.5 mm, anodised, cut edges plain | 1 | |
2 | Handle, grey, PC (Lexan), RAL 7035, UL 94 V-0, EN 45545-2, R22 - R24, HL3 | 1 | |
3b | Rear panel, St, zinc-plated, 1.5 mm, with cut-out for multiple connectors, incl. PCB fixing (slots 1 and 2), incl. 2 guide rails | 1 | |
3c | Rear panel fastener | 2 | |
4 | Side panel, Al extrusion, colourless passivated, with groove for one PCB | 2 | |
5a | Cover plate, St, zinc-plated, 1.0 mm, for guide rails, with perforation | 2 | |
6 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.