Power backplane with P 47 connector, 6 U, 8 HP, 1x P47

Image for Power backplane with P 47 connector, 6 U, 8 HP, 1x P47 from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23098-395
Back To Product
  • In accordance with: PICMG 2.11 R1.0 CompactPCI Power Interface specification
  • In accordance with: PICMG 2.9 R1.0 System Management Bus specification
  • Single, parallel or redundant operation possible
  • Direct current outlets for high currents with virtually no voltage reduction
  • Geographical address adjustable
  • Power supply over crimp contacts insertable into the plug, no supply voltage on the backplane
  • Power cable available as an accessory
  • DC outlets with powerbugs for extremely low drops in voltage

    Specification:

    Power backplane

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Configuration
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Width HP 8
Width mm 39.6
Number of slots 1
Power connector 1x P47
Height U 6