CompactPCI backplane, 3 U, 32-bit, system slot on the right

Image for CompactPCI backplane, 3 U, 32-bit, system slot on the right from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23006-818
Back To Product
  • In accordance with: PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Management Bus specification, PICMG 2.10 R1.0 Keying specification
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
  • Versions: 3 U 32-bit and 64-bit, 6 U 64-bit, with system slot right
  • Utility plug for status signals (SMCQ)
  • Backplanes up to 5 slot are 66 MHz capable, 6 to 8 slot backplanes are set for 33 MHz operation
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Infeed of supply voltages via powerbugs (ring tag M4), FASTONs
  • V(I/O) adjustable to +3.3 V or +5 V

    Specification:

    CompactPCI

    Note:

    without termination, detailed information in PDF "8 Slot Termination.pdf"

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Number of Slots
Rear I/O
Version
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Number of slots 8
Width mm 161.56
Description 32-bit
V I/O 5.0
System slot right
Rear I/O Yes, on P2
Description 32-bit CompactPCI bus
Height U 3