CompactPCI backplane with H.110 bus, 8 slots

Image for CompactPCI backplanes from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23006-601
Back To Product
  • In accordance with (see technical data of selected item which specifications applies): PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Management Bus specification, PICMG 2.10 R1.0 Keying specification, PICMG 2.5 Computer Telephony specification (H.110), PICMG 2.16 CompactPCI Packet Switching Backplanes, PICMG 2.11 CompactPCI Power Interface specification
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
  • V(I/O) can be set to +3.3 V or +5 V
  • Outstanding high frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Backplanes up to 5 slots are 66 MHz capable, 6 to 8 slot backplanes are set for 33 MHz operation
  • Various versions (see technical data for your selected item): CompactPCI, Packet Switching, H.110, Backplanes for horizontal installation and backplanes for horizontal installation including slots for plug-in power supply (P47)
  • Outer layers act as GND surfaces
  • Utility plug for status signals

    Specification:

    CompactPCI

    Note:

    Other configurations available on request or viawww.schroff.co.uk/configuration

Select product specifications before modifying or adding to project list or requesting a quote.

Number-of-Slots-defining
Height-U-defining
Type-defining
Configuration-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Number of slots 8
Width mm 161.56
Power connector Powerbugs
Data connection 64-bit CompactPCI bus, H.110 bus
System slot right
Rear I/O Yes on P3 and P5
Description 64-bit CPCI, H.110 bus
Height U 6

Delivery Comprises:

Item Quantity Description
1 1 Backplane cPCI 8 slot with H.110 bus
2 10 Screw M4 x 6 with lock washer

Accessories

Item
Thmbnail Image Power backplane with P47 connector, 3 U, width 39.6 mm, 1 × connector position P47, 1 piece 23098-105
Add Item to Project List add item to project list
Thmbnail Image Power backplane with P47 connector, 3 U, width 80.3 mm, 2 x connector positions P47 (side-by-side), 1 piece 23098-115
Add Item to Project List add item to project list
Thmbnail Image Power piggyback , 1 piece 23098-100 Add Item to Project List add item to project list