Modem shelf (Epcase)

Image for Modem shelf (Epcase) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  21236-122
Back To Product
  • Assembly onto the cable support rail or direct onto the case
  • For fixing modems and other devices
  • Static load‐carrying capacity 3 kg

    Product family:

    Epcase

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 150.0
Width mm 200.0
Qty 1 piece
Color RAL 7035 light grey
Material Steel
Finish paint

Delivery Comprises:

Item Quantity Description
1 1 Modem shelf, St, 1.5 mm, RAL 7035
2 1 Assembly kit

Accessories

Item