Vertical 19" plane (Epcase) 3 U

Image for Vertical 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  21236-120
Back To Product
  • For lateral, vertical assembly of 19" components
  • Useable for case heights from 12 U

    Product family:

    Epcase

    Accessory category:

    Panel/ slide mounts

    Delivery Includes:

    (kit)

Select product specifications before modifying or adding to project list or requesting a quote.

For-Cabinet-Depth-mm-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty 1 piece
Color RAL 7035 light grey
Material Steel
Finish paint
d mm 167.0
Description 3U mounting space
For case depth 300.0
Height U 3

Delivery Comprises:

Item Quantity Description
1 1 Vertical 19" plane, St, 2 mm, RAL 7035
2 1 Cable support rail, St, RAL 7035
3 1 Assembly kit

Accessories

Item
Thmbnail Image Epcase - wallmount enclosure, 19" 10236-157 Add Item to Project List add item to project list
Thmbnail Image Epcase - wallmount enclosure, 19" 10236-161 Add Item to Project List add item to project list
Thmbnail Image Epcase - wallmount enclosure, 19" 10236-162 Add Item to Project List add item to project list
Thmbnail Image Epcase - wallmount enclosure, 19" 10236-165 Add Item to Project List add item to project list
Thmbnail Image Epcase - wallmount enclosure, 19" 10236-166 Add Item to Project List add item to project list