Rear panel (Varistar), with quick-release fastener for IP20, RAL 7021, 1400x800

Image for Rear panel (Varistar), with quick-release fastener for IP20, RAL 7021, 1400x800 from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  21130-094
Back To Product
  • St, 1 mm
  • Incl. GND/earthing
  • colour RAL 7021

    Product family:

    Varistar

    Note:

    Please order lock for quick-release fastener separately

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height-U-mm-defining
Color-defining
Width-mm-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Height mm 1400.0
Width mm 800.0
Qty 1 piece
Color RAL 7021
Description With quick release fastener
Description St, 1 mm, incl. GND/earthing, please order lock separately
Height U 29

Delivery Comprises:

Item Quantity Description
1 1 Rear panel, St, 1 mm, with quick-release fastener
2 1 Earthing kit

Accessories

Item
Thmbnail Image Lock for rear panel, for quick-release fasteners of rear panel, PU 2 pieces 23130-133 Add Item to Project List add item to project list