19" equipment shelf, 2 U

Image for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  20118-785
Back To Product
  • Mounting height 2 U
  • Static load-carrying capacity 10 kg

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Color-Surface-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Color/Surface RAL 7035
Width mm 447
Depth mm 238

Delivery Comprises:

Item Quantity Description
1 1 Equipment shelf, St, 1.5 mm

Accessories

Item
Thmbnail Image 19" assembly kit (screw, washer, nut), (4 x M6 screws x 16, 4 x plastic washers, 4 x cage nuts) 21190-095 Add Item to Project List add item to project list