19" AC/DC linear regulators, dual

19
+ / - Hover over image to Zoom
  • 2 output voltages, galvanically separated
  • High control accuracy, low residual ripple and very low interference
  • Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
  • Suited for medical applications (8 mm safety clearances)

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    2

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Description Height U Width HP
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Description Height U Width HP
171.93 5.0 1.4 1.4 14.0 5.0 PSM 205 3 10
171.93 12.0 0.4 0.4 10.0 12.0 PSK 212 3 6
171.93 12.0 1.0 1.0 24.0 12.0 PSM 212 3 10
171.93 12.0 1.5 1.5 36.0 12.0 PSG 212 3 14
171.93 15.0 0.4 0.4 12.0 15.0 PSK 215 3 6
171.93 15.0 1.0 1.0 30.0 15.0 PSM 215 3 10
171.93 15.0 1.5 1.5 45.0 15.0 PSG 215 3 14
171.93 24.0 1.2 1.2 58.0 24.0 PSG 224 3 14