Labrack, 19" open rack, mobile

Image for Labrack, 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10117-498
Back To Product
  • Stationary load-carrying capacity 200 kg at a defined center of gravity in the center of the lab rack
  • Recommended max. chassis depth 400 mm

    Product family:

    Labrack

    Delivery Includes:

    assembled

    Degree of protection:

    None

    Shielding:

    No

    Type:

    Open rack

    Material:

    Steel frame and no cladding

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 710.0
Height mm 1856.0
Width mm 600.0
Depth D mm 710.0
Description 19" lab rack, mobile
Height U 36

Delivery Comprises:

Item Quantity Description
1 1 19" frame, St, 2 mm, RAL 7035, with EIA cut‐outs
2 1 Mobile base/plinth, Al, die‐cast, RAL 7035
3 2 Castor, plastic (PA), with rubber insert
4 2 Locking castor, plastic (PA), with rubber insert

Accessories

Item
Thmbnail Image 19" Equipment Support, 2 U, 1 piece 20119-257 Add Item to Project List add item to project list
Thmbnail Image Cable eye for C-profile, Perforation: 45 x 120 mm 20118-339 Add Item to Project List add item to project list
Thmbnail Image Cable eye for C-profile, Lochmaße: 75 X 40 mm 20118-554 Add Item to Project List add item to project list
Thmbnail Image Cable eye for C-profile, Lochmaße: 75 X 40 mm 20118-783 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (50 × M6 x 16 screws, 50 × plastic washers, 50 × cage nuts) 21101-809 Add Item to Project List add item to project list
Thmbnail Image 19" equipment shelf, 2 U, Load-carrying capacity 10 kg, 1 piece 20118-785 Add Item to Project List add item to project list
Thmbnail Image 19" equipment shelf, 2 U, Load-carrying capacity 10 kg, 1 piece 20119-106 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (100 × M6 x 16 screws, 100 × plastic washers, 100 × cage nuts) 21101-810 Add Item to Project List add item to project list
Thmbnail Image Cable eye for C-profile, Perforation: 95 x 95 mm 20118-340 Add Item to Project List add item to project list
Thmbnail Image Cable eye for C-profile, Perforation: 95 x 95 mm 20119-080 Add Item to Project List add item to project list