VARISTAR IP 55 with glazed or steel front door

Image for VARISTAR IP 55 with glazed or steel front door from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Doors with 3-point locking and screw-fixed side panels
  • Type of protection IP 55
  • Static load-carrying capacity 800 kg

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Further dimensions and versions available on ServicePLUS IP 55. Please order base/plinth separately. For the assembly of shelves and slide rails another pair of panel/slide mounts is necessary.

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Load:

    800 kg/ 1750 Ib static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Catalog Number Height U Height mm Width mm Depth mm Depth D mm Color Description Product status
Catalog Number Height U Height mm Width mm Depth mm Depth D mm Color Description Product status
42 2000.0 600.0 600.0 600.0 RAL 7035 With glazed door -
42 2000.0 600.0 600.0 600.0 RAL 7035 With steel door -
42 2000.0 600.0 600.0 600.0 RAL 7035 With steel door New
42 2000.0 600.0 600.0 600.0 RAL 7035 With glazed door New