VARISTAR Deco

Image for VARISTAR Deco from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Open at front (no door)
  • Rear door with single point locking, side panels with quick release fastener
  • 19" panel mounts integrated into decoration frame
  • Static load‐carrying capacity 400 kg (mounted at decoration frame)

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Lever handle can be added to rear door

    Degree of protection:

    None

    Shielding:

    No

    Door/rear panel:

    19" front bezel and rear door

    Type:

    Floor-standing cabinet

    Load:

    400 kg/ 880 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
Catalog Number Height U Height mm Width mm Depth mm Depth D mm Color
Catalog Number Height U Height mm Width mm Depth mm Depth D mm Color
38 1800.0 600.0 600.0 600.0 RAL 7035
38 1800.0 600.0 800.0 800.0 RAL 7035
42 2000.0 600.0 600.0 600.0 RAL 7035
42 2000.0 600.0 800.0 800.0 RAL 7035