Novastar, Cabinet with door and rear panel

Image for Novastar, Cabinet with door and rear panel from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Static load-carrying capacity up to 400 kg (see specification table)
  • Type of protection IP 20
  • Cabinet width only 553 mm
  • Flush cladding parts
  • All uprights (front and rear) with 19" cut‐outs
  • Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
  • Bolted, die-cast frame with Al extrusions
  • With glass door (smoke grey) and rear panel

    Product family:

    Novastar

    Delivery Includes:

    assembled

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Material:

    Aluminium frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Depth mm Height mm Width mm Depth D mm For cabinet width mm Color Description Height U For cabinet height
Catalog Number Depth mm Height mm Width mm Depth D mm For cabinet width mm Color Description Height U For cabinet height
600.0 589.0 553.0 600.0 553.0 RAL 7021 Slim‐Line 12 12
600.0 767.0 553.0 600.0 553.0 RAL 7021 Slim‐Line 16 16
600.0 945.0 553.0 600.0 553.0 RAL 7021 Slim‐Line 20 20
600.0 1745.0 553.0 600.0 553.0 RAL 7021 Heavy‐Duty 38 38
800.0 1745.0 553.0 800.0 553.0 RAL 7021 Heavy‐Duty 38 38
600.0 1967.0 553.0 600.0 553.0 RAL 7021 Heavy‐Duty 43 43
800.0 1967.0 553.0 800.0 553.0 RAL 7021 Heavy‐Duty 43 43
600.0 589.0 553.0 600.0 553.0 RAL 7035/RAL 7021 Slim‐Line 12 12
600.0 767.0 553.0 600.0 553.0 RAL 7035/RAL 7021 Slim‐Line 16 16
600.0 945.0 553.0 600.0 553.0 RAL 7035/RAL 7021 Slim‐Line 20 20
600.0 1745.0 553.0 600.0 553.0 RAL 7035/RAL 7021 Heavy‐Duty 38 38
800.0 1745.0 553.0 800.0 553.0 RAL 7035/RAL 7021 Heavy‐Duty 38 38
600.0 1967.0 553.0 600.0 553.0 RAL 7035/RAL 7021 Heavy‐Duty 43 43
800.0 1967.0 553.0 800.0 553.0 RAL 7035/RAL 7021 Heavy‐Duty 43 43