Novastar, Cabinet without doors, Heavy-Duty, RAL 7021/7035

Image for Novastar, Cabinet without doors, Heavy-Duty, RAL 7021/7035 from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  16230-018
Back To Product
  • Type of protection IP 20
  • Cabinet width only 553 mm
  • All uprights (front and rear) with 19" cut-outs
  • Static load-carrying capacity up to 400 kg (See specification table)
  • Door and rear panel combination freely selectable
  • Flush cladding parts
  • Bolted, die-cast frame with Al extrusions
  • Colour combiation RAL 7021 / RAL 7035

    Product family:

    Novastar

    Delivery Includes:

    assembled

    Degree of protection:

    None

    Shielding:

    No

    Door/rear panel:

    Open front and rear

    Type:

    Floor-standing cabinet

    Material:

    Aluminum rack and steel cladding elements

    Description:

    Heavy-Duty

    Product family:

    Novastar

    Load:

    400 kg/ 880 lb static

Select product specifications before modifying or adding to project list or requesting a quote.

Height-U-mm-defining
Depth-mm-defining
Color-defining
* Country / Region
Modify Product modify product
Add Item to Project List add item to project list
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 800.0
Height mm 2145.0
Width mm 553.0
Depth D mm 800.0
For cabinet width mm 553.0
Color RAL 7035/RAL 7021
Description Heavy-Duty
Height U 47
For cabinet height 47

Delivery Comprises:

Item Quantity Description
1 1 Frame, uprights Al extrusion with 19" perforation, Al die-cast frame, RAL 7021
2 2 Side panel, St, 1 mm, light grey (RAL 7035); twist-locking catch (Torx T30)
3 1 Flush top cover, St, 1 mm, RAL 7021
4 4 Foot
5 1 Earthing kit

Accessories

Item
Thmbnail Image Lifting eyes (Novastar), for flush top cover 27230-066 Add Item to Project List add item to project list