"Inpac, 19"" Chassis, 4 U, 84 HP, 434.5 mm"
- Grounding/earthing kit optional
- RAL 7030 powder coat finish
- For assembly with 19" components or individually with mounting plates
- Three rows of ventilation slots in base for air inlet
- Aluminum construction with die-cast front and rear frames
- IP 20, in accordance with IEC 60529
- External dimensions in accordance with IEC 60297-3-101
- Grounding/earthing connectors to: DIN EN 50178/VDE 0160, DIN EN 62368-1/VDE 0805, DIN EN 61010-1/VDE 0411 part 1, DIN EN 61010-1A2/VDE 0411 part 1/A1
- Modifications such as cutouts or paint available
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: Inpac
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF Inpac chassis, provides electronics protection for 19" and individual electronic assemblies and also can be used for desktop applications.
Max. installation space when fitting 19" components is 75 HP.
Scope of delivery includes screws to fix rear and front panels.
Cover and base plate available in other colors.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, Al extrusion, RAL 7030,at 6 U: 2 Al corner profiles,1 divider plate (steel plate) | 2 | |
2 | Front frame, Al die‐cast, RAL 7030, rear side with counterbores for drill holes to mount handles and front panels | 1 | |
3 | Rear frame, Al die‐cast, RAL 7030 | 1 | |
4 | Cover plate, St, 1 mm, RAL 7035, plastic‐coated, with GND/earthing connection | 1 | |
5 | Base plate, St, 1 mm, RAL 7035, plastic‐coated, with GND/earthing connection | 1 | |
6 | Case foot with anti‐slip protection, PC, UL 94 V‐0 | 4 | |
7 | Assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.