Epcase - wallmount enclosure, 19"

Image for Epcase - wallmount enclosure, 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10236-152
Back To Product
  • Cable support rail is included and is adjustable in 25 mm increments
  • Type of protection IP 20
  • Multi functional 19" wall case with hinged side panels
  • 19" panel/slide mounts are depth‐adjustable in 25 mm increments
  • Cable entry possible from above or below; the cable entry opening can be sealed with two brush strips each, resp. can be used to assemble fan

    Product family:

    Epcase

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed door on enclosure body

    Type:

    Wallmount enclosure

    Load:

    Up to 60 kg / Up to 130 lb static

    Material:

    Steel enclosure body and door

    Delivery Includes:

    assembled

Select product specifications before modifying or adding to project list or requesting a quote.

Height-U-mm-defining
Depth-mm-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 400.0
Height mm 487.0
Width mm 600.0
Depth D mm 400.0
Material St
Finish paint
Weight 20.0
E mm 18.0
Height U 9

Delivery Comprises:

Item Quantity Description
1 1 Basic case, C form, St, 2 mm, RAL 7021
2 1 Glazed door with key/lock (key no. 2233), door handle cut‐out S2100, frame, St, 1.5 mm, RAL 7035, Sekurit glass 4 mm
3 2 Side panel, St, 1.5 mm, RAL 7035
4 1 Cable support rail, St, RAL 7035
5 2 19" slide mounts, St, 2 mm, finish AlZn
6 2 Brush strip (to cover cable entry opening)
7 1 Assembly kit for wall mounting

Accessories

Item
Thmbnail Image Cable shells , for cable bundle 30 ... 34 mm, PU 10 pieces 20114-728 Add Item to Project List add item to project list
Thmbnail Image Rear panel with quick-release fastener, with quick-release fastener 21130-094 Add Item to Project List add item to project list
Thmbnail Image Rear panel with quick-release fastener, with quick-release fastener 21236-103 Add Item to Project List add item to project list
Thmbnail Image Rear panel with quick-release fastener, with quick-release fastener 21236-122 Add Item to Project List add item to project list
Thmbnail Image Lever handle for single point locking, with push button, 1 piece 23130-067 Add Item to Project List add item to project list
Thmbnail Image Cable ties, 92 mm x 2.5 mm, PU 25 pieces 20118-351 Add Item to Project List add item to project list
Thmbnail Image 19" equipment shelf, 2 U, Load-carrying capacity 10 kg, 1 piece 20118-785 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (32 x M6 screws x 16, 32 x plastic washers, 32 x cage nuts) 21190-435 Add Item to Project List add item to project list