Varistar IP 20, Cabinet with glazed front door and plain rear door

Image for Varistar IP 20,  Cabinet with glazed front door and plain rear door from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10130-008
Back To Product
  • Static load-carrying capacity 800 kg
  • Type of protection IP 20
  • With glazed front door
  • Doors with single point locking, side panels with quick release fastener

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Lever handle can be added to the doors

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Floor-standing cabinet

    Load:

    1600 kg/ 3500 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Height U / mm
* Country / Region
Modify Product modify product
Add Item to Project List add item to project list
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 800.0
Height mm 2000.0
Width mm 600.0
Depth D mm 800.0
Color RAL 7035
Height U 42

Delivery Comprises:

Item Quantity Description
1 1 Welded basic frame, Slim‐Line, St profile, zinc‐plated, powder‐coated, RAL 7021
2 4 Adjustable foot, assembled
3 1 Raised top cover, St, RAL 7021, with 10 mm air gap all around
4 1 Front door, glazed, safety glass, 6 mm, 180° hinge, RAL 7035, single point locking, key lock cover
5 1 Rear door, St, 180° hinge, RAL 7035, single point locking, key with safety lock
6 2 Side panel, St, quick‐release fastener with safety lock, RAL 7035
7 2 19" panel/slide mount with EIA cut‐outs, St, RAL 7035, assembled at front, depth‐adjustable in 25 mm increments
8 1 GND/earthing kit, enclosed loose

Accessories

Item
Thmbnail Image Lifting eye for raised top cover , PU 4 pieces 23130-085 Add Item to Project List add item to project list
Thmbnail Image DIN profile half cylinder, common locking, key type 333, for lever handle (1 key fits all locks) incl. 2 keys 25127-995 Add Item to Project List add item to project list
Thmbnail Image Lever handle for single point locking, with push button, 1 piece 23130-067 Add Item to Project List add item to project list