Test adaptors, type E

Image for Test adaptors, type E from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23021-656
Back To Product
  • For DIN 41612 connectors, type E
  • Outer pin rows (pin 1a, c, e and pin 31a, c, e) with wider tracks for power supply (2 A per track)
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • Measuring field for current and voltage measurement (U/I), (a)

    Description:

    Type E

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 220.0
Connector type E48
For board depth 220.0
Backplane type 2L
Measuring field for U / I
Description Current and voltage measurement
Height U 3
No. of layers 2