Test adaptors, type C

Image for Test adaptors, type C from Schroff - North America
+ / - Hover over image to Zoom
  • For DIN 41612 connectors, type C
  • Outer pin rows (C96: pin 1a, b, c and pin 32a, b, c; C64: pin 1a, c and pin 32a, c) with wider tracks for power supply (2 A per track)
  • Connector type C96: Slot for second test unit or terminator board (b)
  • Outer pin rows (C96: pin 1a, b, c and pin 32a, b, c; C64: pin 1a, c and pin 32a, c) with wider tracks for power supply (2 A per track)
  • 2 different measuring fields: current and voltage measurement (U/I): pluggable test bridges; voltage measurement (U): soldered test bridges
  • Connector type C96: Slot for second test unit or terminator board (b)
  • Connector type C64: Header with pin diameter 0.6 mm for wire wrap

    Description:

    Type C

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Depth mm
Height U
For Board Depth mm
Backplane Type
 
Catalog Number Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
Catalog Number Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
160.0 C 96 160.0 2L U Voltage 3 2
160.0 C 64 160.0 1L U / I Current and voltage measurement 3 1
160.0 C 96 160.0 2L U / I Current and voltage measurement 3 2
160.0 C 96 160.0 4L U / I Current and voltage measurement 3 4
220.0 C 64 220.0 2L U / I Current and voltage measurement 3 1
220.0 C 96 220.0 2L U / I Current and voltage measurement 3 2
220.0 C 96 220.0 4L U / I Current and voltage measurement 3 4
280.0 C 96 280.0 2L U / I Current and voltage measurement 3 2
280.0 C 96 280.0 4L U / I Current and voltage measurement 3 4
340.0 C 96 340.0 4L U / I Current and voltage measurement 3 4
160.0 C 64 160.0 1L U / I Current and voltage measurement 6 1
160.0 C 96 160.0 2L U / I Current and voltage measurement 6 2
160.0 C 96 160.0 4L U / I Current and voltage measurement 6 4
160.0 c64 220.0 2L U / I Current and voltage measurement 6 2
220.0 C 96 220.0 2L U / I Current and voltage measurement 6 2
280.0 C 96 280.0 2L U / I Current and voltage measurement 6 2