AdvancedTCA air deflector, filler panel

Image for AdvancedTCA air deflector, filler panel from Schroff - North America
+ / - Hover over image to Zoom
  • Al Profile or Stainless steel
  • With or without air buffer

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm w mm Item Height U Width HP
Catalog Number Depth mm w mm Item Height U Width HP
280.0 28.95 1 8 6
- 28.95 3 8 6
70.0 28.95 2 8 6
- 30.14 3 8 6
70.0 30.14 2 8 6
280.0 30.14 1 8 6