AdvancedTCA 450/40 series, 2 slot, DC

Image for AdvancedTCA 450/40 series, 2 slot, DC from Schroff - North America
+ / - Hover over image to Zoom
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • 40 G backplane with 2 slots, 15‐way connected fabric interface;
  • UL recognized
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Input voltage -48 VDC/-60 VDC, two redundant power entry modules (PEM), optionally equipped with
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • Prepared for one shelf alarm panel and two Schroff shelf managers with Pigeon Point ShMM 500 for bussed IPMB
  • Rear I/O on all slots

    Power type:

    DC

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Catalog Number Air flow Depth mm Number of slots Backplane type Color Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Catalog Number Air flow Depth mm Number of slots Backplane type Color Description Transmission rate Cooling capacity Input Voltage Height U Width HP
Right to left 385.0 2 15x connected fabric interface with hub/hub configuration, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 3 84
Right to left 385.0 2 15x connected fabric interface with node/node configuration, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 3 84