AdvancedTCA 300/40 series, 14 slot, AC

Image for AdvancedTCA 300/40 series, 14 slot, AC from Schroff - North America
+ / - Hover over image to Zoom
  • 200 ... 240 VAC input voltage, 3 x IEC 320‐C20 AC mains plugs (please order AC plug-in power supply unit separately); 3 slots for 3 plug-in PSUs for 2 + 1 redundancy operation
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev.3.0
  • Shelf alarm panel (SAP) and shelf alarm display (SAD)
  • UL recognized, E229721 type T10
  • Redundant hot-swap fan trays, airflow from bottom front to top rear; air filter exchangeable from front
  • Prepared for two Schroff shelf managers with Pigeon Point ShMM 500 for bussed IPMB topology
  • 300 W cooling capacity per slot at an ambient temperature of 55 °C
  • Rear I/O on all slots

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Catalog Number Air flow Depth mm Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Catalog Number Air flow Depth mm Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Front to rear 472.0 14 Dual star, 40 Gbps, bussed IPMB 40 Gbps 300 W / slot 200 VAC ... 240 VAC 14 84
Front to rear 472.0 14 Dual star, 40 Gbps, radial IPMB 40 Gbps 300 W / slot 200 VAC ... 240 VAC 14 84