ServCite Media Engine Sled

Image for ServCite Media Engine Sled from Schroff - North America
+ / - Hover over image to Zoom
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • 2 U Media engine Sled with half width for ServCite rack systems
  • Optical blind mate rear payload and management connectors
  • 12 VDC blind mate connector on the rear side
  • Integrated temperature contolled 80 mm fans
  • Sled is hot swappable with no requirement to disconnect cables
  • Designed for NEBS level 3
  • 1 x Half SSI Intel Server board with 2 CPUs installed
  • 4 x DSP cards for audio-video processing

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Height U Depth mm Input Air flow
Catalog Number Height U Depth mm Input Air flow
2 780.0 12 VDC blind-mate busbar connector on the back Cooling from front to back with 2 x 80 mm fans