VME Based Systems - incl VXS VPX

CONFIGURABLE SOLUTIONS

TO REDUCE DEVELOPMENT
COSTS AND TIME

Embedded Systems Cases

The design starts with nVent’s innovative Schroff Interscale case, which features integrated EMC protection, requires only two screws for assembly, and has flexible height, width, and depth dimensions. While ideal for both proprietary and industrial PC boards, if you are working Mini ITX, ATX, Embedded NUC™ and others, the cut-outs have been predefined in the design to save time.

Compatible components including industrial grade power supplies, power switches, PCI /PCIe card and hard disk drive brackets are available.

For those who are interested in Computer on Module (COM), nVent also offers a complete Embedded COM system including the COM module and the carrier board. This concept is also modular: For example, a wide range of fieldbus connections can be implemented using a pluggable add-on module. Using the XMC slot, FPGA mezzanines or processor modules can be connected to the COM module via the carrier or a custom circuit can be established on the prototype module.

For integrated system solutions the nVent project management group supports customers directly.

Product List
Products (  1 - 12 of 26  )
:
Switch to grid view
Switch to list view
Next Page
Compare Selected compare product
Product Listing
Catalog Number: 20836-310
Catalog Number: 20836-415
Catalog Number: 20836-715
Catalog Number: 20836-815
Switch to grid view
Switch to list view
Next Page