PCB Wedge Loks / Card Loks

Electronics Cabinet:
Customized Protection
for Reliable
Performance

electronics cabinet, server cabinet
Schroff server cabinet

When mission critical communications and electronic equipment require superior protection, you can rely on Schroff electronics cabinets from nVent. We offer solutions like electronic cabinet, server cabinet, etc.


  • Our team of experts will help you configure and customize electronic cabinet per your requirements based on robust cabinet platforms that are tested and certified to leading industry standards.
  • Choose from a diverse portfolio of electronics and server cabinets to meet your specific needs.
  • We offer attractive designs as well as high-end ruggedized options for seismic and military applications that can also provide EMC shielding.
  • For IT data centers, nVent offers a variety of networking, colocation and server cabinet options, as well as thermal management aisle containment solutions.

  • 19" Racks & Electronics Cabinets
    nVent is a global leader in designing and manufacturing customized electronics cabinet solutions.
    Our proven, Schroff branded cabinet series include:
    • Novastar: Aluminum frame cabinets with attractive design, ideally suited for general electronics, test &
       measurement, audio/video and broadcasting applications.
    • Varistar: Highly versatile, robust welded steel frame electronics cabinets with a wide range of available
       features including protection against dust and water (IP20 and IP55), cooling options from fans to 40kW
       air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and
       industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz
       (tested to IEC 61587-3).
    • Labracks
    • Outdoor electronics cabinets

Product List
Products (  1 - 12 of 39  )
:
Switch to grid view
Switch to list view
Next Page
Compare Selected compare product
Product Listing
Catalog Number: 223
Catalog Number: 224
Catalog Number: 225
Catalog Number: 230
Catalog Number: 235
Catalog Number: 236
Catalog Number: 240
Catalog Number: 245
Catalog Number: 250
Catalog Number: 255
Switch to grid view
Switch to list view
Next Page