- Home>
- Industries>
- Medical / Laboratory>
- Systems VME Based - including VXS / VPX
Systems VME Based - including VXS / VPX

INTERSCALE
A COMPREHENSIVE CONCEPT FOR THE
CONFIGURATION OF INDUSTRIAL IoT SYSTEMS
STEP-BY-STEP
TO YOUR COMPLETE SOLUTION
Schroff’s Interscale product line offers a variety of customizable cases, components, cooling solutions and accessories to enclose and protect
- non-standardized boards,
- standardized small form factor boards, such as Mini-ITX, Micro ATX and others,
- single board computers such as Embedded NUC™ or Raspberry Pi.
Configure exactly what you need out of standardized and pre-defined components.







BOARD
Schroff Interscale is ideallysuited for both standardized
and proprietary boards.
CASE
Schroff Interscale cases feature flexible dimensions, and an interlocking tabbed construction that provides built-in EMC protection.Read more
ELECTRONIC COMPONENTS
Based on the board to beintegrated, our design
engineers have selected
an ecosystem of compatible
components for your system.
Read more
DESIGN & BRANDING
Customize your case with individual cut-outs, silkscreen, powder-coating and digital printing to meet your needs.-
BOARD SIZE DOESN‘T MATTER?
At the heart of this system is either a small form factor board with a particular board standard, such as an ATX, Micro ATX, Mini ITX or Pico ITX, a single-board computer such as the Embedded NUC™, Raspberry Pi and Arduino, or a proprietary board provided.
These boards vary not only in size but also in function and slot configurations. -
About Interscale
nVent has developed its Schroff Interscale platform, specifically designed for standardized or proprietary small form factor board applications to provide a high amount of flexibility.
Interlocking tabbed construction to provide IP30 and also built-in EMC protection without the need of
additional caskets
Secured with two or four screws
Easy to assemble
Provides quick access to the integrated electronics -
INTERSCALE APPLICATIONS
Protection where you need it.
The Interscale cases are compact and robust enough for use in environments where electronics require protection, such as in laboratories and factories.
However, they can also be adapted to outdoor use with the wall mount bracket.
This accessory makes them suitable for applications like Wi-Fi distribution boxes, as well as electronic control boxes for mobile cranes or small-sized test equipment.

No Registration Needed
Advanced Functionalities for registered Users at a glance :
- Save Your configurations as a project directly in your personal user account
- Modifications without Limits ! Edit, change, load as many times as you like
- Start a new Project from Your own configuration
- Request an Instant Time Quote in 1-Click
- 2D- & 3D-CAD downloads files of the configured cabinet in more than 30 native CAD formats
Connect With Us