PCB Wedge Loks / Card Loks

data communication cabinets

INTERSCALE

A COMPREHENSIVE CONCEPT FOR THE
CONFIGURATION OF INDUSTRIAL IoT SYSTEMS

STEP-BY-STEP

TO YOUR COMPLETE SOLUTION


Schroff’s Interscale product line offers a variety of customizable cases, components, cooling solutions and accessories to enclose and protect



  • non-standardized boards,
  • standardized small form factor boards, such as Mini-ITX, Micro ATX and others,
  • single board computers such as Embedded NUC™ or Raspberry Pi.

Configure exactly what you need out of standardized and pre-defined components.

Download the eBook now



START NOW

AND CREATE YOUR OWN STANDARD



  • About Interscale
    nVent has developed its Schroff Interscale platform, specifically designed for standardized or proprietary small form factor board applications to provide a high amount of flexibility.

    • Interlocking tabbed construction to provide IP30 and also built-in EMC protection without the need of
       additional caskets
    • Secured with two or four screws
    • Easy to assemble
    • Provides quick access to the integrated electronics

Product List
Products (  1 - 12 of 32  )
:
Switch to grid view
Switch to list view
Next Page
Compare Selected compare product
Product Listing
Catalog Number: 225
Catalog Number: 223
Catalog Number: E225
Catalog Number: 235
Catalog Number: 224
Catalog Number: L225
Catalog Number: 230
Catalog Number: 236
Catalog Number: 240
Catalog Number: 245
Catalog Number: 250
Catalog Number: 255
Switch to grid view
Switch to list view
Next Page