Backplanes

MODULAR SUBRACKS
AND 19" CHASSIS
PLATFORMS FOR PCBs

Subracks
19

nVent has a wide selection of subracks and 19" chassis, suitable for standard IEC/IEEE and non-standard boards, commonly found in industrial, transportation to telecommunication applications.

  • Schroff subracks and 19” chassis
    Designed to accommodate electronic equipment to be placed in a rac

    • • Commonly used in in military, telecom , transportation and test and measurement applications
    • • Many products offer market-leading EMI/EMC shielding                                                                               
    • • Available in kits
    • • Can be enhanced with plethora of accessories or can be modified using individual components



EuropacPRO MultipacPRO Inpac
Design
Subrack tick    
19" Chassis   tick tick
Standards      
IEC 60297-3-100 tick tick tick
IEC 60297-3-102 tick tick  
IEC 60297-3-103 tick    
IEC 60297-3-104 tick    
IEC 60297-3-105 tick tick  
IEEE 1101.x tick    
Board Orientation and Type      
Vertical Board Orientation tick   tick
Horizontal Board Orientation   tick  
Accepts Standard Eurocards tick   tick
Accepts Non Standard Boards   tick tick
Product Specifications      
IP 20 to IEC 60529 tick tick tick
EMC to IEC 95373, part 15 tick tick  
Shock and vibration resistance up to 25g tick    
Installation      
Rack Mount tick tick tick
Desktop     tick
Product List
Products (  1 - 12 of 18  )
:
Switch to grid view
Switch to list view
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Catalog Number: 23006-920
Switch to grid view
Switch to list view
  • 1
  • 2
Next Page