Transportation (Mobile)

Electronics Cabinet:
Customized Protection
for Reliable
Performance

electronics cabinet, server cabinet
Schroff server cabinet

When mission critical communications and electronic equipment require superior protection, you can rely on Schroff electronics cabinets from nVent. We offer solutions like electronic cabinet, server cabinet, etc.


  • Our team of experts will help you configure and customize electronic cabinet per your requirements based on robust cabinet platforms that are tested and certified to leading industry standards.
  • Choose from a diverse portfolio of electronics and server cabinets to meet your specific needs.
  • We offer attractive designs as well as high-end ruggedized options for seismic and military applications that can also provide EMC shielding.
  • For IT data centers, nVent offers a variety of networking, colocation and server cabinet options, as well as thermal management aisle containment solutions.

  • 19" Racks & Electronics Cabinets
    nVent is a global leader in designing and manufacturing customized electronics cabinet solutions.
    Our proven, Schroff branded cabinet series include:
    • Novastar: Aluminum frame cabinets with attractive design, ideally suited for general electronics, test &
       measurement, audio/video and broadcasting applications.
    • Varistar: Highly versatile, robust welded steel frame electronics cabinets with a wide range of available
       features including protection against dust and water (IP20 and IP55), cooling options from fans to 40kW
       air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and
       industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz
       (tested to IEC 61587-3).
    • Labracks
    • Outdoor electronics cabinets