Accessories Interscale

Seismic Cabinets
Seismic Racks
and Military Applications

seismic cabinet and seismic racks
seismic cabinet picture

Modern electronics are crucial to the function of commercial, industrial and military applications and must perform under the most demanding conditions, such as those found in earthquake prone regions. The Schroff brand of Varistar electronics cabinets have a proven track record of reliable performance under extreme shock and vibration occurrences (seismic cabinet and seismic racks). Varistar is the ideal ruggedized cabinet platform that can be custom designed to meet specific mission critical requirements.

  • Seismic Cabinets
    Varistar electronics cabinets are designed to withstand extreme shock and vibration - even in earthquake zones. Varistar cabinets are built with a welded steel frame that passes the most stringent tests outlined per IEC 61587-2 and Telcordia GR-63-CORE. Varistar is also tested and certified for use up to Bellcore Zone 4 areas.

    Other benefits of Schroff’s rugged Varistar cabinets include:
    • Durability: Dual protection against corrosion with zinc-plated and powder-coated frame
    • Protection: Ingress protection against dust and water (up to IP 55)
    • Reliability: EMC shielded against electromagnetic interference: 60 dB at 1 GHz & 40 dB at 3 GHz
    • Coverage: Tested and certified to MIL-STD-901D

Product List
Products (  1 - 7 of 7  )
:
Compare Selected compare product
Product Listing
Catalog Number: 21102-025
Catalog Number: 24820-002
Catalog Number: 24820-005
Catalog Number: 24820-001