Replacement product- Schroff

Image for Schroff-Product-Replacements from Schroff - North America
+ / - Hover over image to Zoom
  • This product is no longer available
  • For this product is a replacement available
  • Link to the replacement product in the Download area
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------------------

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Catalog Number Description Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage Height U Height mm Width mm Depth mm Color Material Shielding at 1 GHz [db] Depth D mm Length mm For cabinet width mm For cabinet height Color/Surface Configuration Width HP h mm h1 h2 Version Description Cable ducting Number of Sockets Input Number of slots Power connector Air flow Backplane type Transmission rate Cooling capacity Input Voltage Input Door option Heat Exchanger Voltage1 V Current1 A Power W Length L mm For cabinet depth mm d mm Number of outputs Number of fans ShMM IPMB Board height A mm b1 mm b2 mm c mm Board length [mm] Groove width E mm Width b mm B mm
Catalog Number Description Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage Height U Height mm Width mm Depth mm Color Material Shielding at 1 GHz [db] Depth D mm Length mm For cabinet width mm For cabinet height Color/Surface Configuration Width HP h mm h1 h2 Version Description Cable ducting Number of Sockets Input Number of slots Power connector Air flow Backplane type Transmission rate Cooling capacity Input Voltage Input Door option Heat Exchanger Voltage1 V Current1 A Power W Length L mm For cabinet depth mm d mm Number of outputs Number of fans ShMM IPMB Board height A mm b1 mm b2 mm c mm Board length [mm] Groove width E mm Width b mm B mm
for EF/EFA 500/600 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 250/300 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 225 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 200 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 500/600 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 250/300 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 225 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 200 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF/EFA 100 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF 500/600 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF 250/300 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF 225 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF 200 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
for EF 100 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 377 60715-15560715-155_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 377 60715-15460715-154_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 151 60715-15160715-151_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 151 60715-15060715-150_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 92 60715-14960715-149_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 92 60715-14860715-148_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 283 60715-15360715-153_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 283 60715-15260715-152_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 65 60715-14760715-147_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 65 60715-14660715-146_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 36 60715-14560715-145_Watts_per_°F_Max 24 VDC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 36 60715-14460715-144_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 36 60715-14360715-143_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 15 60715-14260715-142_Watts_per_°F_Max 24 VDC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 15 60715-14160715-141_Watts_per_°F_Max 115 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- 14 131 15 60715-14060715-140_Watts_per_°F_Max 230 VAC - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 600.0 800.0 RAL 7035 St 60 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 600.0 600.0 RAL 7035 - - 600.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 600.0 600.0 RAL 7035 - - 600.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 600.0 800.0 RAL 7035 St 60 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 - 800.0 RAL 7035 St 40 800.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - 12.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 600.0 - RAL 7021 - - - - 600.0 42 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 47 2200.0 600.0 - RAL 7021 - - - - 600.0 47 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7021 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7021 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7021 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7021 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7035 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7035 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7035 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - RAL 7035 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - yellow/yellow (Y/Z) - - - - - - - Mounting plane 2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 2 - - - - - - 254.5 - - - - - 84 86.0 57.5 76.2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 2 - - - - - - 314.5 - - - - - 84 86.0 57.5 76.2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 2 - - - - - - 374.5 - - - - - 84 86.0 57.5 76.2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - 254.5 - - - - - 84 130.5 102.0 57.15 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - 314.5 - - - - - 84 130.5 102.0 57.15 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - 374.5 - - - - - 84 130.5 102.0 57.15 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - 434.5 - - - - - 84 130.5 102.0 57.15 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 4 - - - - - - 254.5 - - - - - 84 174.5 146.5 101.6 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 4 - - - - - - 314.5 - - - - - 84 174.5 146.5 101.6 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 4 - - - - - - 374.5 - - - - - 84 174.5 146.5 101.6 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 4 - - - - - - 434.5 - - - - - 84 174.5 146.5 101.6 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 6 - - - - - - 374.5 - - - - - 84 263.5 235.4 190.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 6 - - - - - - 434.5 - - - - - 84 263.5 235.4 190.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 47 2200.0 800.0 1200.0 - - - - - - - - - - - - - Single cabinet - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 600.0 1200.0 - - - - - - - - - - - - - Single cabinet - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 800.0 1200.0 - - - - - - - - - - - - - Single cabinet - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 47 2200.0 600.0 1200.0 - - - - - - - - - - - - - Single cabinet - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 2000.0 - - - - - - - - - - - - - - - - Version for installation with cross member with cut outs for cables - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 2200.0 - - - - - - - - - - - - - - - - Version for installation with cross member with cut outs for cables - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2000.0 - - - - - - - - 42 - - - - - - - Version for installation with cross member - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 47 2200.0 - - - - - - - - 47 - - - - - - - Version for installation with cross member - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 1 - - 44.0 - - - - 438.5 - - - - - - - - - - - 7 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 1 - - 44.0 - - - - 438.5 - - - - - - - - - - - 8 x IEC C13 1 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 28.0 38.0 160.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 28.0 38.0 160.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - RAL 7021 - - - 1000.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - RAL 7021 - - - 1100.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - RAL 7021 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - 39.6 - - - - - - - - - - - - - - - - - - - 1 1x P47 - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - 80.3 - - - - - - - - - - - - - - - - - - - 2 2x P47 - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 6 - 39.6 - - - - - - - - - - - - - - - - - - - 1 1x P47 - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 6 - 39.6 - - - - - - - - - - - - - - - - - - - 1 2x P47 - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 2 - - 382.5 - - - - - - - - - 84 - - - - - - - - 2 - Right to left 15x connected fabric interface with hub/hub configuration, bussed IPMB 40 Gbps 200 W / slot - 48 / -60 VDC - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 2 - - 382.5 RAL 9005 - - - - - - - - 84 - - - - - - - - 2 - Right to left 15x connected fabric interface with node/node configuration, bussed IPMB 40 Gbps 200 W / slot - 48 / -60 VDC - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 1780.0 - 65.3 - - - - 1780.0 - - - - - - - - - - - 20x IEC13 - - - - - - - - 230 VAC, 32 A - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 440.0 - 184.0 - - - - 440.0 - - - - - - - - - - - 8x IEC 13 - - - - - - - - 230 VAC, 16 A - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Single door Fitted left - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Single door Fitted right - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Double door, automatic door opener Fitted right - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Double door, automatic door opener Fitted left - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Double door Fitted left - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Double door Fitted right - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Single door Fitted right - - - - - - - - - - - - - - - - - - - -
- - - - - - 42 2100.0 800.0 1200.0 - - - 1200.0 - - - - - - - - - - - - - - - - - - - - - - Single door Fitted left - - - - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - - - - - - - 6 - - - - - - - - - - - - - - - - - - 15.0 3.4 51.0 - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - - - - - - - 6 - - - - - - - - - - - - - - - - - - 5.0 9.0 45.0 - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - - - - - - - 6 - - - - - - - - - - - - - - - - - - 12.0 4.2 51.0 - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - - - - - - - 6 - - - - - - - - - - - - - - - - - - 24.0 2.1 51.0 - - - - - - - - - - - - - - - - -
- - - - - - 3 - - - - - - - - - - - - 6 - - - - - - - - - - - - - - - - - - 48.0 1.1 53.0 - - - - - - - - - - - - - - - - -
- - - - - - - - - - RAL 7021 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - 16 - - - - 16.0 12.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - - - - - - 24.0 21.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - - - - - - 29.0 25.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - - - - - - 33.0 30.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - - - - - - 38.0 34.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - - - - - - 42.0 39.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 800.0 - - - - - - - - - - - - 47.0 43.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 16 - - - - 16.0 12.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 24 - - - - 24.0 21.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 29 - - - - 29.0 25.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 30 - - - - 33.0 30.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 38 - - - - 34.0 38.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 42 - - - - 42.0 39.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 600.0 - - - - - - - 47 - - - - 47.0 43.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - 394.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 367.0 500.0 366.0 - - - - - - - - - - - - - -
- - - - - - - - - 494.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 467.0 600.0 466.0 - - - - - - - - - - - - - -
- - - - - - - - - 714.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 667.0 800.0 666.0 - - - - - - - - - - - - - -
- - - - - - - - - - - - - - 12.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - 12.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - AlZn steel - - 55.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - AlZn steel - - 55.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 6 267.1 - - RAL 7021 St - - - - 6 - - - 267.1 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 9 400.45 - - RAL 7021 St - - - - 9 - - - 400.45 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 12 533.8 - - RAL 7021 St - - - - 12 - - - 533.8 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 16 711.6 - - RAL 7021 St - - - - 16 - - - 711.6 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 20 889.4 - - RAL 7021 St - - - - 20 - - - 889.4 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 25 1111.65 - - RAL 7021 St - - - - 25 - - - 1111.65 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 34 1511.7 - - RAL 7021 St - - - - 34 - - - 1511.7 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 38 1689.5 - - RAL 7021 St - - - - 38 - - - 1689.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 43 1911.75 - - RAL 7021 St - - - - 43 - - - 1911.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - 47 2089.55 - - RAL 7021 St - - - - 47 - - - 2089.55 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - 553.0 - - - - - - - - - - - - - - - - - - - - - - - - - - 800.0 - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - 553.0 - - - - - - - - - - - - - - - - - - - - - - - - - - 600.0 - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - 553.0 - - - - - - - - - - - - - - - - - - - - - - - - - - 500.0 - - - - - - - - - - - - - - -
- - - - - - - 52.0 - 65.0 - - - - 1780.0 - - - - - - - - - - - - - - - - - - - - 400 VAC, 32 A, 3-phase, IEC 60309 - - - - - - - - 24x IEC C13, 12x IEC C19 - - - - - - - - - - - - -
- - - - - - 3 132.55 449.0 275.0 - - - - - - - - - 84 - - - - - - - - 6 - - - - - - - - - - - - - - - - 1 - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - grey PBT UL 94 V-0 - - 205.12 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - grey PBT UL 94 V-0 - - 316.88 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 300.0 30.0 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - 20.0 280.0 - - - - - - - - - - - - - ACB-V - - - - - - - - - - - - - - - - - - - - - - 500 radial - - - - - - - - - -
- - - - - - - - 20.0 280.0 - - - - - - - - - - - - - ACB-V - - - - - - - - - - - - - - - - - - - - - - 500 bussed - - - - - - - - - -
- - - - - - - - - 44.0 - - - - 438.5 - - - - - - - - - - - 9 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - 44.0 - - - - 438.5 - - - - - - - - - - - 10 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 44.45 - 301.0 - - - - - - - - - - - - - - - - - - 6 - - - 40 Gbps - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
- - - - - - - 177.0 - 275.0 - - - - - - - - - - - - - - - - - - 9 - - - - - - - - - - - - - - - - - - - 3 - - - - - - - - -
- - - - - - - 400.05 - 373.3 - - - - - - - - - - - - - - - - - - 12 - - - 40 Gbps - - - - - -