19" DC/DC converters, coolpower 100 W, triple

Image for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  13103-016
Back To Product
  • 3 output voltages, galvanically separated
  • External ON/OFF
  • Galvanic separation between primary and secondary circuit
  • Wide input voltage range from 20 to 72 VDC
  • High power density

    Note:

  • for Input voltage 100-360 VDC see AC/DC Switched mode power supply
  • Please order front panel separately
  • Application:

    19" compatible

    Specification:

    Universal 19"

    Type:

    Switched-mode PSU

    Output voltages:

    3

    Power type:

    DC/DC

    Output power:

  • 100 ... 180 W
  • < 100 W

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Voltage1 V 5.0
Current1 A 10.0
Current2 A 2.0
Current3 A 2.0
Power W 98.0
Voltage2 V 12.0
Voltage3 V 12.0
Height U 3
Width HP 6
Connector pin-out Connection
------------------- -------------------
Pin 4 Output + V1
Pin 6 Output + V1
Pin 8 Sense line + V2
Pin 10 Sense line V1 + 0 V
Pin 12 Output V1 + 0 V
Pin 14 Output V1 + 0 V
Pin 16 Output + V2
Pin 18 Output V2 0 V
Pin 20 Output + V3
Pin 22 Output V3 + 0 V
Pin 24 -
Pin 26 External ON/OFF
Pin 28 Input + Vi
Pin 30 Input 0 V
Pin 32 PE

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 3 U, width A: 6 HP, depth 171.93 mm (160 mm deep boards), connector H15M (fitted), keying/coding peg (fitted)

Accessories

Item
Thmbnail Image Coding, PU (1 keying/coding strip, 2 pieces keying/coding pins) 60800-123 Add Item to Project List add item to project list
Thmbnail Image Connector H 15 F, FASTON connection, 1 piece 69001-733 Add Item to Project List add item to project list
Thmbnail Image Front panel, 6 HP, Al, front anodised, rear colourless chromated, with vertical grooves for EMC gaskets, incl. assembly kit, 1 piece 21006-957 Add Item to Project List add item to project list
Thmbnail Image Stainless steel EMC gasket, 3 U, 97 mm, stainless steel, two pieces necessary per front panel, PU 10 pcs 21101-705 Add Item to Project List add item to project list