19" AC/DC switch-mode PSUs for CompactPCI and VME64x, 19", 6 U, quad

Image for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  13100-145
Back To Product
  • CompactPCI signalling
  • Redundant operation with Current Share Bus (CSB), hot‐swap
  • Wide input voltage range 90 ... 264 VAC with power factor correction (PFC)
  • 4 output voltages
  • Connectors P 47

    Note:

    Output data at TA = ‐25 ... 55 °C with forced air cooling of 1.5 m/s47‐pin CompactPCI connector to PICMG 2.11 specification

    Application:

    19" compatible

    Specification:

  • VME64x
  • CompactPCI
  • Type:

    Switched-mode PSU

    Output voltages:

    4

    Power type:

    AC/DC

    Output power:

    > 300 W

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 171.93
Voltage1 V 5.0
Current1 A 50.0
Current2 A 60.0
Current3 A 12.0
Power W 500.0
Voltage2 V 3.3
Voltage3 V 12.0
Voltage4 V -12.0
Current4 A 4.0
Height U 6
Width HP 8

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 6 U, width A: 8 HP, depth 171.93 mm (160 mm board depth), connector P 47, front panel with handles and textile EMC gasket fitted

Accessories

Item
Thmbnail Image Power backplane with P47 connector, 6 U, width 39.6 mm, 1 × connector position P47, top, 1 piece 23098-116
Add Item to Project List add item to project list
Thmbnail Image Guide rail with keying/coding, groove width 2.0 mm, with 0.1 offset , Standard pack quantity 50 pieces 64560-071 Add Item to Project List add item to project list