19" AC/DC switch-mode PSUsfor CompactPCI and VME64x, 19", 3 U, quad

Image for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  13100-141
Back To Product
  • Connector P 47
  • Redundant operation with Current Share Bus (CSB), hot-swap
  • 4 output voltages
  • CompactPCI signalling
  • Wide input voltage range 90 ... 264 VAC with power factor correction (PFC)

    Description:

    19" compatible power supply, 250 W, 3 U, 8 HP

    Note:

    Output data at TA = 0 ... 50 °C with forced air cooling of 2 m/s47‐pin CompactPCI connector to PICMG 2.11 specification

    Application:

    19" compatible

    Specification:

  • CompactPCI
  • VME64x
  • Type:

    Switched-mode PSU

    Output voltages:

    4

    Power type:

    AC/DC

    Output power:

    180 ... 300 W

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Voltage1 V 5.0
Current1 A 40.0
Current2 A 40.0
Current3 A 5.5
Power W 250.0
Voltage2 V 3.3
Voltage3 V 12.0
Voltage4 V -12.0
Current4 A 2.0
Height U 3